IESNA:LM-63-2002
[TEST]P1055302
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1102
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1210.9 1196.9 1191.4 1181.6 1167.7 1149.6 1128.7 1105.1 1077.2 1046.6
1013.2 978.4 939.5 901.9 861.5 819.8 776.6 734.9 690.3 644.4
599.9 555.3 510.8 466.2 421.7 380 335.4 288.1 243.6 200.4
158.7 118.3 80.7 47.3 16.7 0 0
1210.9 1215 1202.5 1181.6 1152.4 1113.4 1067.5 1016 960.3 899.1
835.1 768.3 698.7 631.9 560.9 494.1 425.9 361.9 296.4 236.6
183.7 135 90.5 64 50.1 39 26.4 16.7 9.7 5.6
2.8 1.4 0 0 0 0 0
1210.9 1198.3 1171.9 1124.6 1059.1 982.6 899.1 805.8 702.9 598.5
496.9 403.6 310.4 232.4 162.8 100.2 61.2 48.7 37.6 27.8
19.5 12.5 8.4 5.6 2.8 2.8 1.4 1.4 1.4 1.4
1.4 0 0 0 1.4 1.4 0
1210.9 1195.5 1149.6 1078.6 985.4 878.2 761.3 634.7 505.2 389.7
283.9 194.8 115.5 62.6 48.7 36.2 26.4 18.1 11.1 7
4.2 2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1210.9 1196.9 1149.6 1064.7 964.5 844.8 708.4 573.4 441.2 321.5
218.5 133.6 68.2 50.1 37.6 27.8 19.5 12.5 7 4.2
2.8 1.4 1.4 1.4 0 1.4 0 0 0 0
0 0 0 0 0 0 0
